(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Unlike other S ring, the tip is closed.
· Twisted chain, rope can be incorporated.
[Usage]
· Joint such as a chain wire rope.
Part Number |
---|
TSJ25 |
TSJ30 |
TSJ35 |
TSJ40 |
TSJ50 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) | Working Load (kN) | Wire diameter (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 329.84 | TRC S HOOK | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 30 | 0.05 | 2.5 | 4989999284966 | 300-8924 | 30 | ||
฿ 366.73 | TRC S HOOK | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 30 | 0.07 | 3 | 4989999284973 | 300-8932 | 40 | ||
฿ 445.94 | TRC S HOOK | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 36 | 0.10 | 3.5 | 4989999284980 | 300-8941 | 70 | ||
฿ 329.84 | TRC S HOOK | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 42 | 0.15 | 4 | 4989999284997 | 300-8959 | 50 | ||
฿ 384.87 | TRC S HOOK | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 46 | 0.2 | 5 | 4989999285000 | 300-8967 | 90 |
Loading...
Type | S-shaped Hook | Material | SUS304 | Ordering Unit | 1 bag |
---|---|---|---|---|---|
Qty. | 5 pcs. |
How can we improve?
How can we improve?