1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mini Clip (with Duplex Link - Stainless Steel)【2 Pieces Per Package】

Mini Clip (with Duplex Link - Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 240.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· With double link, it is easy to install even closed members.
· SUS316 excellent in corrosion resistance.
[Usage]
· Auxiliary fitting for preventing detachment of industrial machinery related tools and jigs.

Part Number
TMPW0
TMPW1
TMPW2
TMPW3
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 240.00

TRC HOOK 1 Pack(s)

2 Pieces Per Package

1 Day(s) 151.04989999284782300-87462

฿ 254.00

TRC HOOK 1 Pack(s)

2 Pieces Per Package

1 Day(s) 201.04989999284799300-87544

฿ 311.70

TRC HOOK 1 Pack(s)

2 Pieces Per Package

12 Day(s) 261.24989999284805300-87628

฿ 429.00

TRC HOOK 1 Pack(s)

2 Pieces Per Package

1 Day(s) 341.44989999284812300-877116

Loading...

  1. 1

Basic Information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Working Load(kN) 0.01
Material SUS316 Ordering Unit 1 bag Qty. 2 pcs.