(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy open and close of hook.
[Usage]
· Metal fittings to prevent detachment.
· Terminal fitting of small diameter of chain · wire · rope.
Part Number |
---|
TPF1 |
TPF2 |
TPF3 |
TPF4 |
TPF5 |
TPF6 |
TPF7 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) | Working Load (kN) | Wire diameter (mm) | Qty. | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 396.93 | TRC HOOK | 1 Pack(s) | 30 Pieces Per Package | 1 Day(s) | 17 | 0.005 | 1.0 | 30 pcs. | 4989999285048 | 300-9009 | 9 | ||
฿ 551.00 ฿ 380.13 | TRC HOOK | 1 Pack(s) | 20 Pieces Per Package | Same day | 22 | 0.01 | 1.0 | 20 pcs. | 4989999285055 | 300-9017 | 12 | ||
฿ 663.00 ฿ 457.14 | TRC HOOK | 1 Pack(s) | 20 Pieces Per Package | Same day | 28 | 0.01 | 1.2 | 20 pcs. | 4989999285062 | 300-9025 | 24 | ||
฿ 326.82 | TRC HOOK | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 35 | 0.02 | 1.5 | 10 pcs. | 4989999285079 | 300-9033 | 35 | ||
฿ 383.81 ฿ 224.11 | TRC HOOK | 1 Pack(s) | 10 Pieces Per Package | Same day | 40 | 0.02 | 1.6 | 10 pcs. | 4989999285086 | 300-9041 | 40 | ||
฿ 211.00 | TRC HOOK | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 42 | 0.05 | 2.0 | 5 pcs. | 4989999285093 | 300-9050 | 30 | ||
฿ 145.00 ฿ 113.62 | HOOK | 1 Pack(s) | 2 Pieces Per Package | Same day | 47 | 0.07 | 2.3 | 2 pcs. | 4989999285109 | 300-9068 | 17.6 |
Loading...
Type | Carabiner Snap Hook | Carabiner/snap hook details | No Lock | Material | SUS304 |
---|---|---|---|---|---|
Ordering Unit | 1 bag |
How can we improve?
How can we improve?