1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Swivel Snap (Brass)

Swivel Snap (Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 198.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to the rotating eye part, it is treated as a chain.
· Can be easily opened and closed with spring hook.
[Usage]
· As a connecting fitting of chain, wire, rope, etc., or as joints of terminal fittings.
· As connection fittings.

Part Number
TBRF1
TBRF2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Working Load
(kN)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 198.00

TRC HOOK 1 Piece(s) 1 Day(s) 600.153.54989999184914409-964821

฿ 245.00

TRC HOOK 1 Piece(s) 1 Day(s) 700.244989999184921409-965634

Loading...

  1. 1

Basic Information

Type Swivel / snap Material Brass Ordering Unit 1
Qty. 1 pc.