1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Snap Hook D Model (Stainless Steel)【1-2 Pieces Per Package】

Snap Hook D Model (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 406.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Use hammer so that welding is unnecessary.
[Usage]
· Connection fitting.

Part Number
TSF5D
TSF6D
TSF8D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Working Load
(kN)
Qty. JAN code Ordering Code Mass
(g)

฿ 528.18

TRC HOOK 1 Pack(s)

2 Pieces Per Package

12 Day(s) 650.22 pcs.4989999273649275-104658

฿ 604.37

TRC HOOK 1 Pack(s)

2 Pieces Per Package

10 Day(s) 760.292 pcs.4989999273656275-105482

฿ 406.03

TRC HOOK 1 Piece(s) 10 Day(s) 880.591 pc.4989999273663275-106264

Loading...

  1. 1

Basic Information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Material SUS304
Ordering Unit 1 bag