(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Open and close by only turning the nut.
[Usage]
· As chain terminal attachment, and joint fittings.
Type | Ring Catch | Material | SS400 | Surface Treatment | Bright Chromate Plating |
---|
Please check the type/dimensions/specifications of the part TRK04 in the Ring Catch (Steel Double Screw Type) series.
Part Number |
---|
TRK-06-30P |
TRK-08-30P |
TRK010 |
TRK05 |
TRK06 |
TRK08 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) | Working Load (kN) | Wire diameter (mm) | Ordering Unit | Qty. | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,574.00 | 1 Pack(s) | 30 Pieces Per Package | 1 Day(s) | 46 | 0.9 | 6 | 1 Box | 30 pcs. | 4989999291650 | 470-3111 | 990 | ||
฿ 3,837.00 | 1 Pack(s) | 30 Pieces Per Package | 1 Day(s) | 58 | 1.50 | 8 | 1 Box | 30 pcs. | 4989999291667 | 470-3120 | 2310 | ||
฿ 211.90 | 1 Piece(s) | Same day | 70 | 2.50 | 10 | 1 | 1 pc. | 4989999270778 | 275-7974 | 137.4 | |||
฿ 102.00 | 1 Piece(s) | Same day | 38 | 0.7 | 5 | 1 | 1 pc. | 4989999270730 | 275-7931 | 20.5 | |||
฿ 106.00 | 1 Piece(s) | Same day | 46 | 0.9 | 6 | 1 | 1 pc. | 4989999270747 | 275-7940 | 33 | |||
฿ 158.00 | 1 Piece(s) | Same day | 58 | 1.50 | 8 | 1 | 1 pc. | 4989999270754 | 275-7958 | 77 |
How can we improve?
How can we improve?