(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compared with round ring of the same wire diameter, the load used will increase about 2 times.
· Connection part is welded, and is strong.
[Usage]
· As a connecting metal fittings / hanging fittings such as chain · rope.
Type | Ring | Material | SUS304 | Ordering Unit | 1 bag |
---|
Please check the type/dimensions/specifications of the part TOL12 in the Oval Link (Stainless Steel) series.
Part Number |
---|
TOL10 |
TOL11 |
TOL3 |
TOL4 |
TOL5 |
TOL6 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Working Load (kN) | Wire diameter (mm) | Qty. | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 329.00 | 1 Piece(s) | 1 Day(s) | 5.88 | 10 | 1 pc. | 4989999285390 | 300-9351 | 122 | |||
฿ 485.25 | 1 Piece(s) | 1 Day(s) | 6.37 | 11 | 1 pc. | 4989999285406 | 300-9360 | 167 | |||
฿ 132.00 | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 0.69 | 3 | 2 pcs. | 4989999285338 | 300-9297 | 6 | ||
฿ 143.00 | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 0.88 | 4 | 2 pcs. | 4989999285345 | 300-9301 | 16 | ||
฿ 206.00 | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 1.47 | 5 | 2 pcs. | 4989999285352 | 300-9319 | 28 | ||
฿ 135.00 | 1 Piece(s) | 1 Day(s) | 2.45 | 6 | 1 pc. | 4989999285369 | 300-9327 | 23 |
How can we improve?
How can we improve?