1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Ring Catch 'Quick Catch' (Stainless Steel Slide)

Ring Catch 'Quick Catch' (Stainless Steel Slide)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 216.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Not a screw type but a slide type utilizing spring force, and is resistant to vibrations and improves workability.
· Ring part is knurled.
[Usage]
· As a connecting metal fittings / hanging fittings such as chain · rope · wire.

Part Number
TQC3
TQC4
TQC5
TQC6
TQC8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Working Load
(kN)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 216.00

TRC RING CATCH 1 Piece(s) 1 Day(s) 360.0534989999284584300-85417

฿ 250.00

TRC RING CATCH 1 Piece(s) 1 Day(s) 480.1044989999284591300-855015

฿ 347.98

TRC RING CATCH 1 Piece(s) 1 Day(s) 600.1554989999284607300-856825

฿ 424.17

TRC RING CATCH 1 Piece(s) 1 Day(s) 700.2964989999284614300-857646

฿ 589.26

TRC RING CATCH 1 Piece(s) 1 Day(s) 930.3984989999284621300-8584100

Loading...

  1. 1

Basic Information

Carabiner/snap hook details Have lock Type Carabiner Snap Hook Material SUS304
Ordering Unit 1 Qty. 1 pc.