1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyring (Stainless Steel)【10 Pieces Per Package】 (TWK2113)

RING

Keyring (Stainless Steel) (TWK2113)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Can be easily connected.
[Applications]
· As key holder
· As an end metal fitting of a chain.

Features

●Connection work can be done easily.

Usage

●As key holder.
●As a terminal metal fitting for the chain.

Specification

●Working Load(kN):0.04
●Q'ty Per Bag(piece):10

Materials

●Stainless Steel(SUS316)
Part Number
TWK2113
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipI.D.
(mm)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 174.00

RING 1 Pack(s)

10 Pieces Per Package

1 Day(s) 132.14989999274530275-026114

Loading...

  1. 1

Basic Information

Types Metal fittings for DIY DIY Metal Fittings Types Ring Working Load(kN) 0.04
Material SUS316 Qty. 10 pieces Ordering Unit A bag

Please check the type/dimensions/specifications of the part TWK2113 in the Keyring (Stainless Steel) series.

Products with similar specification

Part Number
TWK2116
TWK2120
TWK2422
TWK2425
TWK2432
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipI.D.
(mm)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 187.00

1 Pack(s)

10 Pieces Per Package

12 Day(s) 162.14989999274547275-027918

฿ 159.35

1 Pack(s)

10 Pieces Per Package

Same day 202.14989999274554275-028721

฿ 194.12

1 Pack(s)

10 Pieces Per Package

Same day 222.44989999274561275-029530

฿ 209.42

1 Pack(s)

10 Pieces Per Package

Same day 252.44989999274578275-030935

฿ 222.84

1 Pack(s)

10 Pieces Per Package

Same day 322.44989999274585275-031740