1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Curtain Hook (Stainless Steel)【6 Pieces Per Package】 (TCH10)

HOOK

Curtain Hook (Stainless Steel) (TCH10)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Small spring material, opening and closing is easy.
· Used as the upper bracket of the curtain.
[Usage]
· Used for hanging a curtain through a pipe.
· All stainless steel so it is ideal for shower curtains.

Features

●Since it is a small mechanical spring material, opening and closing is easy, it can be done easily.

Usage

●Used to hang a curtain through a pipe or the like.

Specification

●Working Load(N):0.98
●Q'ty Per Bag(piece):6
●SPQ(bag):20

Materials

●Stainless Steel(SUS304)
Part Number
TCH10 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 222.00

฿ 153.11

HOOK 1 Pack(s)

6 Pieces Per Package

Same day 371.74989999285017300-897512

Loading...

  1. 1

Basic Information

Type Curtain hook Material SUS304 Ordering Unit 1 bag
Qty. 6 pcs.

Please check the type/dimensions/specifications of the part TCH10 in the Curtain Hook (Stainless Steel) series.

Products with similar specification

Part Number
TCH15
TCH20
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 235.00

1 Pack(s)

6 Pieces Per Package

12 Day(s) 502.04989999285024300-898318

฿ 283.00

1 Pack(s)

6 Pieces Per Package

12 Day(s) 622.24989999285031300-899130