1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

S Hook (Stainless Steel)【2 Pieces Per Package】 (TSAD5130)

TRC S HOOK

S Hook (Stainless Steel) (TSAD5130)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Opening part is large, so pipe, etc. can be installed.
· The mount of S opens in parallel so it is easy to hang in a place that is wide.
[Usage]
· Storage hanger of general goods such as tools and instruments.

Part Number
TSAD5130 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
JAN code Ordering Code Mass
(g)

฿ 335.89

฿ 197.10

TRC S HOOK 1 Pack(s)

2 Pieces Per Package

Same day 1404989999284881300-884388

Loading...

  1. 1

Basic Information

Type S-shaped Hook Working Load(kN) 0.2 Wire diameter(mm) 5
Material SUS304 Ordering Unit 1 bag Qty. 2 pcs.

Please check the type/dimensions/specifications of the part TSAD5130 in the S Hook (Stainless Steel) series.

Products with similar specification

Part Number
TSAD5170
TSAD5250
TSAD550
TSAD590
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
JAN code Ordering Code Mass
(g)

฿ 366.69

1 Pack(s)

2 Pieces Per Package

Same day 1804989999284898300-8851104

฿ 399.98

1 Pack(s)

2 Pieces Per Package

1 Day(s) 2604989999284904300-8860130

฿ 174.00

1 Pack(s)

2 Pieces Per Package

Same day 604989999284867300-882736

฿ 203.00

1 Pack(s)

2 Pieces Per Package

Same day 1004989999284874300-883560