(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● It is a flat knurled knob.
● Knurled processing makes it hard to slip and it tightens quickly.
Part Number |
---|
TKKNF-M4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Main Body Material | Mounting Section, Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Surface Treatment | Mounting Section, Surface Treatment | Shape (Ø) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 83.00 | TRASCONAKAYAMA | 1 Piece(s) | Same day | M4 | Female Thread | [Steel] Steel (SS400) | [Steel] Steel (SS400) | - | Through | Chrome Plating | Chrome Plating | 16 | 0.7 | 4 | 4 | - | 4989999290745 | 470-1259 | 6 |
Loading...
Main Body, Type | Round shape | Round Shape, Type | Cylindrical Shape | Side Machined | Knurling |
---|---|---|---|---|---|
Additional Function | No | Heat Resistant Temperature(℃) | 10 | Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TKKNF-M4 in the Knurled Knob, Flat series.
Part Number |
---|
TKKBF-M10X30S |
TKKBF-M4X10 |
TKKBF-M4X10S |
TKKNF-M4S |
TKKNF-M5 |
TKKNF-M5S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Main Body Material | Mounting Section, Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Surface Treatment | Mounting Section, Surface Treatment | Shape (Ø) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 532.00 | 1 Piece(s) | 10 Day(s) | M10 | Male thread | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 36 | 1.5 | 8 | - | 30 | 4989999290738 | 470-1241 | 83 | ||
฿ 143.00 | 1 Piece(s) | 1 Day(s) | M4 | Male thread | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 16 | 0.7 | 3.5 | - | 10 | 4989999287769 | 470-0970 | 6 | ||
฿ 211.00 | 1 Piece(s) | 1 Day(s) | M4 | Male thread | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 16 | 0.7 | 3.5 | - | 10 | 4989999287905 | 470-1119 | 6 | ||
฿ 116.00 | 1 Piece(s) | 1 Day(s) | M4 | Female Thread | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | - | Through | No | No | 16 | 0.7 | 4 | 4 | - | 4989999290790 | 470-1305 | 6 | ||
฿ 90.00 | 1 Piece(s) | 1 Day(s) | M5 | Female Thread | [Steel] Steel (SS400) | [Steel] Steel (SS400) | - | Through | Chrome Plating | Chrome Plating | 20 | 0.8 | 5 | 5 | - | 4989999290752 | 470-1267 | 12 | ||
฿ 141.00 | 1 Piece(s) | 1 Day(s) | M5 | Female Thread | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | - | Through | No | No | 20 | 0.8 | 5 | 5 | - | 4989999290806 | 470-1313 | 12 |
How can we improve?
How can we improve?