1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Frame Turnbuckle (Stainless Steel) Eye and Eye Type

Frame Turnbuckle (Stainless Steel) Eye and Eye Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 403.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Rotate frame to loosen or tighten.
[Usage]
· To adjust wire rope tension.

Features

●By rotating the frame, you can loosen or tighten it.

Usage

●To adjust the tension of the wire rope.

Materials

●Stainless Steel(SUS304)
Part Number
TTB6ESALE
TTB8E
TTB9ESALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Working Load
(kN)
Thread Diameter JAN code Ordering Code Mass
(g)

฿ 403.29

฿ 319.12

TURN BUCKLE 1 Piece(s) Same day 901.96W1/44989999018981356-547598

฿ 658.41

TURN BUCKLE 1 Piece(s) 1 Day(s) 1202.94W5/164989999018998356-5483195

฿ 827.64

฿ 659.13

TURN BUCKLE 1 Piece(s) Same day 1504.41W3/84989999019001356-5491300

Loading...

  1. 1

Basic Information

Type Turnbuckles Material SUS304 Ordering Unit 1
Qty. 1 pc.