1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wire Catch (Stainless Steel)

Wire Catch (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 354.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· To close, align both ends and tighten the screws.
· As a connecting fitting of chain, wire, rope, etc., also joints of terminal fittings.

Features

●Close the screws by aligning the two ends.
●Suitable for connection of chain/wire/ rope, etc., and joint of terminal metal fittings.

Specification

●SPQ(piece):20

Materials

●Stainless Steel(SUS304)
Part Number
TWK1
TWK2
TWK3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRope Diameter
(mm)
Length
(mm)
Working Load
(kg)
I.D.
(mm)
JAN code Ordering Code Mass
(g)

฿ 354.00

WIRE ROPE 1 Piece(s) 1 Day(s) 218060504989999037791380-41198

฿ 411.00

WIRE ROPE 1 Piece(s) 1 Day(s) 2320601004989999037807380-412712

฿ 492.00

WIRE ROPE 1 Piece(s) 1 Day(s) 320080604989999037814380-413513

Loading...

  1. 1

Basic Information

Type Wire catch Material SUS304 Ordering Unit 1 pc.
Qty. 1 pc.