1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door Stopper Magnet Type/Extra Strong Type

DOOR STOPPER

Door Stopper Magnet Type/Extra Strong Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 622.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· Neodymium magnets and special power rubber caps fix doors in place firmly.
· · Due to the reinforcing plate, it can also be used to fix wood and aluminum doors in place.
Fix the door at your preferred angle by just pushing down lightly with your foot.
· Horizontal range is 160 mm.

Features

●Neodymium magnet & special power rubber cap to hold firmly.

Specification

●Color:Black
●W x H(mm):40 x 260.5
●SPQ(piece):5

Materials

●Stainless Steel, Synthetic Rubber, Steel, Neodymium(magnet)

Accessories

●Support Board
Part Number
TDMGP1601
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 622.00

DOOR STOPPER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Material Stainless Steel/Synthetic Rubber/Steel/Neodymium (Magnet) Color Black
Width(mm) 40 Height(mm) 260.5 Compatible range(mm) 160
Accessory Auxiliary Plate Qty.(piece) 1 JAN code 4989999018752
Ordering Code 356-5246 Mass(g) 216

Please check the type/dimensions/specifications of the part TDMGP1601 in the Door Stopper Magnet Type/Extra Strong Type series.