1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door Stopper Magnet Type/Strong Type

DOOR STOPPER

Door Stopper Magnet Type/Strong Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 647.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· Large and strong rubber cap fixes doors in place firmly.
· Due to the reinforcing plate, it can also be used to fix wood and aluminum doors in place.
· Even if your hands are full, you can fix the door at your preferred angle by just pushing down lightly with your foot.
· Urethane-based protective tape has a single-sided adhesive surface and can be reapplied freely. Resistant to slippage and scratching and provides drastically improved hold.

Features

●Fasten with a large and powerful rubber cap.
●Can be fixed to wood and aluminum doors by the auxiliary plate.

Specification

●Color:Black
●W x H(mm):61 x 250
●SPQ(piece):4

Materials

●Stainless Steel, Synthetic Rubber, Steel, Ferrite(magnet)

Accessories

●Support Board
Part Number
TDMDP1511 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 647.00

฿ 446.11

DOOR STOPPER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Material Stainless Steel/Synthetic Rubber/Steel/Ferrite (Magnet) Color Black
Width(mm) 61 Height(mm) 250 Compatible range(mm) 150
Accessory Auxiliary Plate Qty.(piece) 1 JAN code 4989999018745
Ordering Code 356-5238 Mass(g) 463

Please check the type/dimensions/specifications of the part TDMDP1511 in the Door Stopper Magnet Type/Strong Type series.