1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door stopper magnet type, standard type

TRC DOOR STOPPER

Door stopper magnet type, standard type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 452.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· Urethane-based protective tape has a single-sided adhesive surface and can be reapplied freely. Resistant to slippage and scratching and provides drastically improved hold.
· · Due to the reinforcing plate, it can also be used to fix wood and aluminum doors in place.
Even if your hands are full, you can fix the door at your preferred angle by just pushing down lightly with your foot.

Part Number
TDMDP1011 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 452.00

฿ 300.99

TRC DOOR STOPPER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Material Stainless Steel/Elastomer Resin/Steel/Ferrite (Magnet) Color Black
Width(mm) 30 Height(mm) 208 Compatible range(mm) 100
Accessory Auxiliary Plate Qty.(piece) 1 JAN code 4989999018738
Ordering Code 356-5220 Mass(g) 214

Please check the type/dimensions/specifications of the part TDMDP1011 in the Door stopper magnet type, standard type series.