1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Grip Knob (Part Number)

TRASCONAKAYAMA

Grip Knob
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 45.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

● Dimples in the outer circumference improve operability.
● For machines, tools, office equipment, OA equipment etc.

Features

●Dimple in the outer circumference enhances operability.

Specification

●Heat Resistant Temperature: 70°C

Materials

●Knob: ABS Resin
Part Number
TGKN2-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 57.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Female Thread[Brass] Brass-Blind HoleNo200.8146-4989999298802430-97155.2

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Main Body Material ABS Round Shape, Type Cylindrical Shape
Set Screw Flat Machining No Side Machined No Additional Function No
Main Body, Surface Treatment No Heat Resistant Temperature(℃) 70 Quantity(piece) 1

Please check the type/dimensions/specifications of the part TGKN2-M5 in the Grip Knob series.

Products with similar specification

Part Number
TGKB1-M4X10
TGKB1-M4X15
TGKB1-M5X10
TGKB1-M5X15
TGKN2-M6
TGKN4-M8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 50.00

1 Piece(s) 1 Day(s) M4Male thread[Steel] SteelNo-Trivalent Chromate160.712-104989999298420430-93323.4

฿ 50.00

1 Piece(s) 1 Day(s) M4Male thread[Steel] SteelNo-Trivalent Chromate160.712-154989999298437430-93413.8

฿ 50.00

1 Piece(s) 12 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate160.812-104989999298444430-93594.5

฿ 50.00

1 Piece(s) 12 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate160.812-154989999298451430-93675.1

฿ 57.00

1 Piece(s) 1 Day(s) M6Female Thread[Brass] Brass-Blind HoleNo201146-4989999298819430-97235.6

฿ 96.00

1 Piece(s) 12 Day(s) M8Female Thread[Brass] Brass-Blind HoleNo321.25189-4989999298826430-973115.2