1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Magnetic Catch One Touch, POM, TSM145BK

TRC MAGNET CATCH

Magnetic Catch One Touch, POM, TSM145BK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be installed and removed with one touch.

[Specifications]
One touch embedded type

Part Number
TSM145BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 35.00

TRC MAGNET CATCH 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Others Adsorption Power(N) 40
Full Length(mm) 40 Width(mm) 12 Mounting Method Embedding
Catch Plate Presence Operating Environment Standard Body Material Polyacetal (POM)
Attraction Plate Surface Material Steel Color Black Quantity(pcs.) 1
JAN code 4989999043013 Ordering Code 300-5437 Mass(g) 13

Please check the type/dimensions/specifications of the part TSM145BK in the Magnetic Catch One Touch, POM, TSM145BK series.