1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Magnetic Catch Vertical 80 mm TMC-0083D

TRASCONAKAYAMA

Aluminum Magnetic Catch Vertical 80 mm TMC-0083D
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 174.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Magnetic catch with simple structure and high versatility.

Features

●Simple structure and highly versatile magnetic catch.

Specification

●Color:Silver
●Total Length(mm):80
●Adhesion Strength(N):98
●SPQ(piece):20
●Recommended Flat Head Screw for Receiving Board: 6.2mm
●Main Body Mounting Hole Dimension: 3.5mm

Materials

●Main Body: Brass
●Bracket: Steel

Accessories

●Bracket
Part Number
TMC-0083D SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 174.00

฿ 120.11

TRASCONAKAYAMA 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Adsorption Power(N) 98
Full Length(mm) 80 Width(mm) 17 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.5 Magnet Square Mounting Surface A Catch Plate Presence
Operating Environment Standard Body Material Brass Attraction Plate Surface Material Steel
Height(mm) 13 Color Silver Quantity(pcs.) 1
JAN code 4989999280760 Ordering Code 279-5787 Mass(g) 63

Please check the type/dimensions/specifications of the part TMC-0083D in the Aluminum Magnetic Catch Vertical 80 mm TMC-0083D series.