1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Magnetic Catch TSM77 (Part Number)

Aluminum Magnetic Catch TSM77
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 68.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Magnetic catch with simple structure and high versatility.

Part Number
TSM77
TSM77S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
JAN code Ordering Code

฿ 68.00

TRC MAGNET CATCH 1 Piece(s) 1 Day(s) 404989999090970300-5399

฿ 72.00

TRC MAGNET CATCH 1 Piece(s) 1 Day(s) 804989999090987300-5402

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Full Length(mm) 50.5
Width(mm) 17.4 Mounting Method Imposition Mounting Hole Dia. D(mm) 3.5
Magnet Square Mounting Surface A Catch Plate Presence Operating Environment Standard
Body Material Aluminum Main Body Surface Treatment No Attraction Plate Surface Material Steel
Height(mm) 13 Color Silver Quantity(pcs.) 1
Mass(g) 34