1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Magnetic Catch Made From Resin TSM71

Magnetic Catch Made From Resin TSM71
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Magnetic catch with simple structure and high versatility.

Part Number
TSM71BR
TSM71W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN code Ordering Code

฿ 25.00

TRC MAGNET CATCH 1 Piece(s) 1 Day(s) Brown4989999090932300-5356

฿ 25.00

TRC MAGNET CATCH 1 Piece(s) 1 Day(s) White4989999090949300-5364

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Adsorption Power(N) 35
Full Length(mm) 50 Width(mm) 16 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.5×6 Slotted Hole Magnet Square Mounting Surface B Catch Plate Presence
Operating Environment Standard Body Material Polypropylene (PP) Attraction Plate Surface Material Steel
Height(mm) 15.4 Quantity(pcs.) 1 Mass(g) 23