1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Catch, Aluminum / Horizontal, 87mm, TMC11A

MAGNET CATCH

Magnetic Catch, Aluminum / Horizontal, 87mm, TMC11A
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 266.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The spring is built into the yoke, and softens the impact.

Features

●Since the mechanical spring is built in the yoke, you can relieve the impact.

Specification

●Color:Gold
●Total Length(mm):87
●Adhesion Strength(N):68.6
●SPQ(piece):20
●Recommended Flat Head Screw for Receiving Board: 6.7mm
●Main Body Mounting Hole Dimension: 8 x 3.5mm Long Hole

Materials

●Main Body: Aluminum Alloy
●Bracket: Steel

Accessories

●Bracket
Part Number
TMC11A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 266.00

฿ 183.11

MAGNET CATCH 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Adsorption Power(N) 68.6
Full Length(mm) 87 Width(mm) 23.5 Mounting Method Imposition
Mounting Hole Dia. D(mm) 8×3.5 Slotted Hole Magnet Square Mounting Surface B Catch Plate Presence
Operating Environment Standard Body Material Aluminum Alloy Main Body Surface Treatment No
Attraction Plate Surface Material Steel Height(mm) 15.3 Color Gold
Quantity(pcs.) 1 JAN code 4989999280623 Ordering Code 279-5809
Mass(g) 72

Please check the type/dimensions/specifications of the part TMC11A in the Magnetic Catch, Aluminum / Horizontal, 87mm, TMC11A series.