1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Barrel Slide Bolt Latch, Strong Latch (Steel)

Barrel Slide Bolt Latch, Strong Latch (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 137.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Finished with a trivalent chromate treatment in consideration of environmental problems.
● For safety purposes we rounded the body of square bolts of 150 mm or larger.

[Uses]
● Gate dropping / inspection port made of steel.

Features

●Trivalent chromate treatment with consideration for environmental problems is finished.

Usage

●Steel Made Breaking Edge/Access Ceiling Manhole

Specification

●SPQ(piece):2

Materials

●Board: Cold Rolled Steel Plate(SPCC) 
●Round Bar: Soft Steel(SS41)

Accessories

●Wood Screws
Part Number
TMO80K
TMO100K
TMO150K
TMO300K
TMO450K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
H
(mm)
JAN code Ordering Code Mass
(g)

฿ 248.00

HANDLE 1 Piece(s) 1 Day(s) 37559774.54989999822694352-487675

฿ 137.00

HANDLE 1 Piece(s) 1 Day(s) 37559994.54989999822618352-479595

฿ 201.00

HANDLE 1 Piece(s) 1 Day(s) 47801214754989999822649352-4825250

฿ 259.00

HANDLE 1 Piece(s) 1 Day(s) 47801230054989999822656352-4833380

฿ 297.00

HANDLE 1 Piece(s) 1 Day(s) 47801245054989999822632352-4817500

Loading...

  1. 1

Basic Information

Material Plate: Cold rolled steel plate (SPCC)/Round bar: Soft steel bar (SS41) Ordering Unit(set) 1 Accessory Wooden Screw