(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Made of stainless steel and has excellent corrosion resistance.
● Stainless steel, glossy, looks luxurious.
[Uses]
● Box type container type used as a fastening tool when opening the door on the back of the truck.
A(mm) | 62 | C(mm) | 6 | d1(mm) | 6 |
---|---|---|---|---|---|
d2(mm) | 6.5 | L(mm) | 31 | W1(mm) | 20 |
W2(mm) | 25.2 | Material | SUS304 | Ordering Unit(set) | 1 |
Please check the type/dimensions/specifications of the part TDF130Y in the Inside Lock, Chassis Door Stopping Bracket (Lateral Type / Made From Stainless Steel) series.
Part Number |
---|
TDF160Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | B (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 977.00 | 1 Piece(s) | 10 Day(s) | 167 | 4989999284515 | 284-8091 | 147 |
How can we improve?
How can we improve?