1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Five-Lobe Knob, TFKB Type/TFKN Type

Five-Lobe Knob, TFKB Type/TFKN Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 32.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

● It is a pentagon shape knob that feels familiar in the hand.
● For machines, tools, office equipment, OA equipment etc.

Features

●A pentagon type knob that easily fits the hand.

Specification

●Heat Resistant Temperature: 70°C

Materials

●Knob: ABS Resin
Part Number
TFKB1-M5X10
TFKB1-M5X15
TFKB1-M5X20
TFKB1-M6X10
TFKB1-M6X15
TFKB1-M6X20
TFKB1-M6X30
TFKB2-M8X10
TFKB2-M8X15SALE
TFKB2-M8X20
TFKB2-M8X30SALE
TFKB2-M8X40
TFKB2-M8X50
TFKB3-M10X30
TFKB3-M10X40
TFKB3-M10X50
TFKN1-M5
TFKN1-M6
TFKN2-M6
TFKN2-M8
TFKN3-M8
TFKN3-M10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 37.71

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate350.814-104989999298185430-90909.3

฿ 35.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate350.814-154989999298192430-91039.8

฿ 35.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate350.814-204989999298208430-911110.6

฿ 37.00

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate35114-104989999298215430-912010.9

฿ 37.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate35114-154989999298222430-913812

฿ 37.00

TRASCONAKAYAMA 1 Piece(s) 10 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate35114-204989999298239430-914612.7

฿ 32.61

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate35114-304989999298246430-915414.6

฿ 48.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M8Male thread[Steel] SteelNo-Trivalent Chromate421.2516-104989999298253430-916218.8

฿ 48.00

฿ 43.20

TRASCONAKAYAMA 1 Piece(s) Same day M8Male thread[Steel] SteelNo-Trivalent Chromate421.2516-154989999298260430-917120.3

฿ 48.00

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) M8Male thread[Steel] SteelNo-Trivalent Chromate421.2516-204989999298277430-918921.8

฿ 48.00

฿ 33.10

TRASCONAKAYAMA 1 Piece(s) Same day M8Male thread[Steel] SteelNo-Trivalent Chromate421.2516-304989999298284430-919725.1

฿ 48.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M8Male thread[Steel] SteelNo-Trivalent Chromate421.2516-404989999298291430-920128

฿ 48.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M8Male thread[Steel] SteelNo-Trivalent Chromate421.2516-504989999298307430-921931.6

฿ 70.00

TRASCONAKAYAMA 1 Piece(s) 10 Day(s) M10Male thread[Steel] SteelNo-Trivalent Chromate451.517-304989999298314430-922742.5

฿ 70.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M10Male thread[Steel] SteelNo-Trivalent Chromate451.517-404989999298321430-923547.3

฿ 80.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M10Male thread[Steel] SteelNo-Trivalent Chromate451.517-504989999298338430-924352.5

฿ 48.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Female Thread[Brass] Brass-Blind HoleNo350.8178.5-4989999298345430-92518.9

฿ 50.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M6Female Thread[Brass] Brass-Blind HoleNo351178.5-4989999298352430-92609.2

฿ 63.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M6Female Thread[Brass] Brass-Blind HoleNo4211810-4989999298369430-927814.7

฿ 63.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M8Female Thread[Brass] Brass-Blind HoleNo421.251810-4989999298376430-928615.3

฿ 67.50

TRASCONAKAYAMA 1 Piece(s) Same day M8Female Thread[Brass] Brass-Blind HoleNo451.252012-4989999298390430-930818.4

฿ 79.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M10Female Thread[Brass] Brass-Blind HoleNo451.52012-4989999298383430-929419.6

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Main Body Material ABS Set Screw Flat Machining No
Side Machined No Polygonal Shape, Type Pentagon Additional Function No
Main Body, Surface Treatment No Heat Resistant Temperature(℃) 70 Quantity(piece) 1