1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Collar wire (center wound type) (TCWM-20W)

TRASCONAKAYAMA

Collar wire (center wound type) (TCWM-20W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Annealed iron wire coated in vinyl.

[Applications]
· For various types of tying / bundling work.

Part Number
TCWM-20W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCoating Color JAN code Ordering Code

฿ 385.97

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) White4989999366907759-2591

Loading...

  1. 1

Basic Information

Types Wires Material Annealed Iron Wire (SWM-A) Wire diameter(mm) 2
Wire Core(mm) 1.6 Count 14 Length(m) 25
Working Load(kgf) 21 Surface Treatment Vinyl Coating Qty. 1 Roll
Mass(g) 432

Please check the type/dimensions/specifications of the part TCWM-20W in the Collar wire (center wound type) series.

Products with similar specification

Part Number
TCWM-20BK
TCWM-20BZ
TCWM-20GN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCoating Color JAN code Ordering Code

฿ 385.97

1 Piece(s) 1 Day(s) Black4989999366914759-2566

฿ 385.97

1 Piece(s) 1 Day(s) Bronze4989999366921759-2574

฿ 385.97

1 Piece(s) 1 Day(s) Green4989999366891759-2582