1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plated wire rope JIS-certified product (JWM-6S30)

TRASCONAKAYAMA

Plated wire rope JIS-certified product (JWM-6S30)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A JIS standard compliant wire rope.
· Can also be used for the manufacture of sling wire etc.
· Plated for excellent corrosion resistance.

[Applications]
· Shipping, fishing, and civil engineering construction etc.

Features

●A general wire rope used when corrosion resistance is required to the wire rope.
●JIS standard product wire rope.

Specification

●JIS G3525 Compliant Product

Materials

●Carbon Steel
Part Number
JWM-6S30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRope Diameter
(mm)
Length
(m)
Working Load
(kg)
JAN code Ordering Code Mass
(g)

฿ 2,450.00

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 6303054989999378405759-94984200

Loading...

  1. 1

Basic Information

Types Wires Material Carbon Steel Specifications JIS, G3525 Standard-compliant Product
Qty. 1 Roll

Please check the type/dimensions/specifications of the part JWM-6S30 in the Plated wire rope JIS-certified product series.

Products with similar specification

Part Number
JWM-12S30
JWM-12S50
JWM-6S10
JWM-6S50
JWM-9S10
JWM-9S30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRope Diameter
(mm)
Length
(m)
Working Load
(kg)
JAN code Ordering Code Mass
(g)

฿ 6,316.00

1 Piece(s) 1 Day(s) 123011204989999378467759-946314400

฿ 10,934.00

1 Piece(s) 1 Day(s) 125011204989999378474759-947124000

฿ 909.00

1 Piece(s) 1 Day(s) 6103054989999378399759-94801400

฿ 3,958.00

1 Piece(s) 1 Day(s) 6503054989999378412759-95017000

฿ 1,477.00

1 Piece(s) 1 Day(s) 9106304989999378429759-95102700

฿ 4,358.00

1 Piece(s) 1 Day(s) 9306304989999378436759-95288100