1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Track number【10-200 Pieces Per Package】

Track number
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 286.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Employs soft annealed iron wire which is easy to process.

[Applications]
· For tying construction scaffolding etc.

Features

●Soft and easy to process with the iron wire.

Usage

●For uniting scaffolds of construction.

Specification

●Iron Wire Diameter (mm):3.1
●Total Length(mm):700

Materials

●Annealed Iron Wire
Part Number
TAW10SALE
TAW200SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe number of entering flux
(piece)
JAN code Ordering Code Mass
(g)

฿ 286.00

฿ 197.11

WIRE 1 Pack(s)

10 Pieces Per Package

Same day 104989999276541300-6425850

฿ 4,170.00

฿ 2,877.30

WIRE 1 Pack(s)

200 Pieces Per Package

Same day 2004989999147742402-610117000

Loading...

  1. 1

Basic Information

Types Wires Material Annealed iron wire Wire diameter(mm) 3.1
Full Length(mm) 700 Qty. 1 Bundle