1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Barbed wire (stainless steel)

Barbed wire (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,214.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Excellent corrosion resistance.

[Applications]
· Gardening, farming, and other work.
· Can be used to thwart intruders by wrapping it around fences or walls.
· For preventing intrusion of wild animals into gardens and fields.

Features

●Excellent in corrosion resistance.

Usage

●Gardening, farm, other works.
●Wrap around fences and walls to prevent invasion of suspicious individuals.
●To prevent intrusion of wild animals into the garden and fields.

Specification

●Count:16
●Wire Diameter(mm):1.6
●SPQ(roll):1
●With pin nails.

Materials

●Stainless Steel(SUS304)
Part Number
TSUW1620
TSUW-16-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of U Staples
(piece)
Length
(m)
JAN code Ordering Code Mass
(g)

฿ 5,214.00

WIRE 1 Piece(s) 1 Day(s) 15204989999276534282-58481000

฿ 15,283.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 601004989999366990759-29815000

Loading...

  1. 1

Basic Information

Types Wires Material Stainless steel (SUS304) Wire diameter(mm) 1.6
Count 16 Specifications With U Staple Qty. 1 Roll