Barbed wire (steel/vinyl-coated type)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · The vinyl coating and zinc plated low carbon steel wire provide excellent durability.

    [Applications]
    · Gardening, farming, and other work.
    · Can be used to thwart intruders by wrapping it around fences or walls.
    · For preventing intrusion of wild animals into gardens and fields.

    Features

    ●Vinyl coating and galvanized iron wire are superior in durability.

    Usage

    ●Gardening, farm, other works. 
    ●Wrap around fences and walls to prevent invasion of suspicious individuals. 
    ●To prevent intrusion of wild animals into the garden and fields.

    Specification

    ●Count:14
    ●Wire Diameter(mm):2.0
    ●With pin nails.

    Materials

    ●Steel(SWMGS-2) 
    ●Surface Treatment: Vinyl Coating
    ●Needle: Aluminum(5052-H18)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Barbed wire (steel/vinyl-coated type) | TRUSCO | MISUMI Thailand