1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard steel wire

Hard steel wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 174.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A strong, hard drawn steel wire that will not break easily.

[Applications]
· For centering, springs, and teaching materials, etc.

Features

●A hard steel wire, strength and hard to break.

Usage

●For centering, springs, and teaching materials.

Specification

●SPQ(roll):10

Materials

●Steel(SW-C)
Part Number
TPW35
TPW45
TPW55
TPW70
TPW90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWire diameter
(mm)
Length
(m)
Working Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 176.00

STEEL LINE 1 Piece(s) 1 Day(s) 0.351584989999276329282-564330

฿ 174.00

STEEL LINE 1 Piece(s) 1 Day(s) 0.4512114989999276336282-565130

฿ 174.00

STEEL LINE 1 Piece(s) 10 Day(s) 0.5521194989999276343282-566050

฿ 174.00

STEEL LINE 1 Piece(s) 1 Day(s) 0.716284989999276350282-567850

฿ 174.00

STEEL LINE 1 Piece(s) 1 Day(s) 0.911464989999276367282-568650

Loading...

  1. 1

Basic Information

Types Wires Material Steel (SWC) Qty. 1 Roll