Antenna wires

Brand :
TRUSCO
Caution
Product Description
[Features]
· The coating provides excellent corrosion resistance
[Applications]
· For fixing in place antennae.
Features
●Coating provides superior corrosion resistance.Usage
●To fix the antenna.Specification
●Coating color:Light Green●Count:14
●Wire Diameter(mm):2
●Core wire(mm):1.6
●L(m):30
●Working Load(kgf):21
●SPQ(roll):10
Materials
●Annealed Iron Wire●Surface Treatment: Vinyl Coating