(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Various colored vinyl coatings are available.
· A small roll type which can be used to the very end.
[Applications]
· Gardening and other types of work etc.
Part Number |
---|
TCWS09B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter (mm) | Wire Core (mm) | Count | Length (m) | Working Load (kgf) | Coating Color | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 83.00 | TRC WIRE(COVERING TYPE) | 1 Piece(s) | 1 Day(s) | 0.9 | 0.7 | 20 | 15 | 3 | Blue | 4989999276220 | 282-5228 |
Loading...
Types | Wires | Material | Annealed Iron Wire (SWM-A) | Qty. | 1 Roll |
---|---|---|---|---|---|
Mass(g) | 54 |
Please check the type/dimensions/specifications of the part TCWS09B in the Color wires (small roll type) series.
Part Number |
---|
TCWS09BK |
TCWS09GN |
TCWS09R |
TCWS09W |
TCWS09Y |
TCWS12B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wire diameter (mm) | Wire Core (mm) | Count | Length (m) | Working Load (kgf) | Coating Color | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 83.00 | 1 Piece(s) | Same day | 0.9 | 0.7 | 20 | 15 | 3 | Black | 4989999276183 | 282-5481 | ||
฿ 83.00 | 1 Piece(s) | 12 Day(s) | 0.9 | 0.7 | 20 | 15 | 3 | Green | 4989999276206 | 282-5244 | ||
฿ 83.00 | 1 Piece(s) | 12 Day(s) | 0.9 | 0.7 | 20 | 15 | 3 | Red | 4989999276244 | 282-5279 | ||
฿ 83.00 | 1 Piece(s) | 1 Day(s) | 0.9 | 0.7 | 20 | 15 | 3 | White | 4989999276169 | 282-5201 | ||
฿ 83.00 | 1 Piece(s) | 1 Day(s) | 0.9 | 0.7 | 20 | 15 | 3 | Yellow | 4989999276268 | 282-5295 | ||
฿ 83.00 | 1 Piece(s) | 1 Day(s) | 1.2 | 0.9 | 18 | 10 | 6 | Blue | 4989999276213 | 282-5252 |
How can we improve?
How can we improve?