(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Annealed iron wire coated in green vinyl.
[Applications]
· For various types of tying / bundling work.
Types | Wires | Material | Annealed Iron Wire (SWM-A) | Coating Color | Green |
---|---|---|---|---|---|
Surface Treatment | Vinyl Coating | Qty. | 1 Roll | Mass(g) | 1000 |
Please check the type/dimensions/specifications of the part TCW32GN in the Color wires (vinyl-coated type) series.
Part Number |
---|
TCW09GN |
TCW12GN |
TCW16GN |
TCW20GN |
TCW26GN |
TCW40GN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wire diameter (mm) | Wire Core (mm) | Count | Length (m) | Working Load (kgf) | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 789.51 | 1 Piece(s) | 10 Day(s) | 0.9 | 0.7 | 20 | 320 | 3 | 4989999276145 | 282-5171 | ||
฿ 678.32 | 1 Piece(s) | Same day | 1.2 | 0.9 | 18 | 181 | 6 | 4989999276138 | 282-5163 | ||
฿ 772.00 | 1 Piece(s) | Same day | 1.6 | 1.2 | 16 | 100 | 13 | 4989999276121 | 282-5155 | ||
฿ 751.00 | 1 Piece(s) | Same day | 2 | 1.6 | 14 | 62 | 21 | 4989999276114 | 282-5147 | ||
฿ 729.00 | 1 Piece(s) | Same day | 2.6 | 2.0 | 12 | 38 | 30 | 4989999276107 | 282-5139 | ||
฿ 770.00 | 1 Piece(s) | 1 Day(s) | 4.0 | 3.2 | 8 | 14 | 75 | 4989999276084 | 282-5112 |
How can we improve?
How can we improve?