(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Small roll type.
[Applications]
· For gardening, farming, and other work.
· For bundling of various objects.
Types | Wires | Material | Steel (SWMGS-2) | Surface Treatment | Galvanized Finish |
---|---|---|---|---|---|
Qty. | 1 Roll |
Please check the type/dimensions/specifications of the part TYWS12 in the Steel wire (small roll type) series.
Part Number |
---|
TYWS-045 |
TYWS-20 |
TYWS-26 |
TYWS03 |
TYWS055 |
TYWS16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wire diameter (mm) | Count | Length (m) | Working Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 103.08 | 1 Piece(s) | 1 Day(s) | 0.45 | 26 | 15 | 0.80 | 4989999366839 | 759-3031 | 23 | ||
฿ 305.30 | 1 Piece(s) | 1 Day(s) | 2 | 14 | 10 | 36 | 4989999366846 | 759-3040 | 247 | ||
฿ 305.76 | 1 Piece(s) | 1 Day(s) | 2.6 | 12 | 6 | 60 | 4989999366853 | 759-3058 | 250 | ||
฿ 87.00 | 1 Piece(s) | Same day | 0.30 | 30 | 20 | 0.36 | 4989999030556 | 359-9736 | 11 | ||
฿ 87.00 | 1 Piece(s) | 1 Day(s) | 0.55 | 24 | 12 | 3 | 4989999030563 | 359-9744 | 22 | ||
฿ 179.00 | 1 Piece(s) | 1 Day(s) | 1.6 | 16 | 15 | 21 | 4989999030549 | 359-9728 | 237 |
How can we improve?
How can we improve?