1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire rope for plating - standard type (Part Number)

Wire rope for plating - standard type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 277.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A generic type wire rope which is used when corrosion resistance is required.

Features

●A general wire rope used when corrosion resistance is required to the wire rope.

Specification

●Rope Diameter(mm):3
●Working Load(kg):80

Materials

●Carbon Steel
Part Number
CWM3S10SALE
CWM3S20
CWM3S30
CWM4S10SALE
CWM4S20SALE
CWM6S10SALE
CWM6S20SALE
CWM6S30SALE
CWM9S10SALE
CWM9S20
CWM9S30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRope Diameter
(mm)
Length
(m)
Working Load
(kg)
JAN code Ordering Code Mass
(g)

฿ 277.00

฿ 200.41

WIRE ROPE 1 Piece(s) Same day 310804989999179187213-4594340

฿ 352.22

WIRE ROPE 1 Piece(s) 12 Day(s) 320804989999179194213-4608680

฿ 569.00

TRC WIRE ROPE 1 Piece(s) 1 Day(s) 330804989999179200213-46161020

฿ 325.00

฿ 225.42

TRC WIRE ROPE 1 Piece(s) Same day 4101404989999179217213-4624590

฿ 542.36

฿ 371.14

WIRE ROPE 1 Piece(s) Same day 4201404989999179224213-46321180

฿ 600.00

฿ 414.12

TRC WIRE ROPE 1 Piece(s) Same day 6103004989999179248213-46591300

฿ 1,163.00

฿ 802.12

TRC WIRE ROPE 1 Piece(s) Same day 6203004989999179255213-46672600

฿ 1,700.00

฿ 1,173.17

WIRE ROPE 1 Piece(s) Same day 6303004989999179262213-46753900

฿ 1,086.00

฿ 749.12

TRC WIRE ROPE 1 Piece(s) Same day 9106104989999179279213-46832500

฿ 2,083.00

TRC WIRE ROPE 1 Piece(s) 1 Day(s) 9206104989999179286213-46915000

฿ 2,834.70

TRC WIRE ROPE 1 Piece(s) 6 Day(s) 9306104989999179293213-47057500

Loading...

  1. 1

Basic Information

Types Wires Material Carbon Steel Qty. 1 Roll