1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

W Through Hole Stainless Steel Left and Right Receiver

W Through Hole Stainless Steel Left and Right Receiver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 252.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Excellent corrosion resistance and heat resistance.
· Can be used for both sides.
· Hole of the seat is enlarged, to handle any displacement after installation.
· Handle treated with anti-skid process.

[Usage]
· Steel gate door, steel fittings.

Part Number
TKNW107SU
TKNW152SU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(φ)
JAN code Ordering Code Mass
(g)

฿ 252.00

TRC HANDLE 1 Piece(s) 10 Day(s) 315032153.074989999286939300-168785

฿ 705.40

TRC HANDLE 1 Piece(s) 10 Day(s) 456545175.094989999287080300-1695122

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304) Specifications Left and Right Combination Machining Handle Part: Anti-Slip Machining
Qty.(piece) 1