(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made of ABS resin for coloring that won't fade.
Part Number |
---|
TPC205R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread M | Handle Length H (mm) | Color | Ordering Unit | Qty. (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,541.00 | BALL KNOBS | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | M5 | 19 | Red | 1 Box | 20 | 4989999421644 | 329-1812 | 140 |
Loading...
Type | Fixed Shape | Shape | The shape of a ball | Handle Material | ABS Resin |
---|---|---|---|---|---|
Handle Surface | No | Mounting Section Material | Brass | Mounting Section Surface Treatment | No |
Mounting Method | Female Thread |
Please check the type/dimensions/specifications of the part TPC205R in the Plastic grip ball (with metal core) series.
Part Number |
---|
PTPC206R |
PTPC256BK |
PTPC256R |
TPC206BK |
TPC206R |
TPC256BK |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread M | Handle Length H (mm) | Color | Ordering Unit | Qty. (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 125.00 | 1 Piece(s) | 1 Day(s) | M6 | 19 | Red | 1 | 1 | 4989999016789 | 337-4262 | 7 | |||
฿ 107.52 | 1 Piece(s) | 1 Day(s) | M6 | 24 | Black | 1 | 1 | 4989999016710 | 337-4190 | 15 | |||
฿ 107.52 | 1 Piece(s) | 1 Day(s) | M6 | 24 | Red | 1 | 1 | 4989999016796 | 337-4271 | 15 | |||
฿ 1,541.00 | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | M6 | 19 | Black | 1 Box | 20 | 4989999422795 | 329-1901 | 140 | ||
฿ 1,541.00 | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | M6 | 19 | Red | 1 Box | 20 | 4989999421651 | 329-1821 | 140 | ||
฿ 1,686.00 | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | M6 | 24 | Black | 1 Box | 20 | 4989999422801 | 329-1910 | 300 |
How can we improve?
How can we improve?