(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Lightweight thanks to its aluminum alloy construction.
Type | Fixed Shape | Shape | The shape of a ball | Handle Material | Aluminum Alloy |
---|---|---|---|---|---|
Handle Surface | No | Mounting Section Material | Aluminum Alloy | Mounting Section Surface Treatment | No |
Mounting Method | Female Thread | Ordering Unit | 1 | Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part TAB16 in the Core-less Aluminum Ball series.
Part Number |
---|
TAB20 |
TAB25 |
TAB32 |
TAB40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M | Handle Length H (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 670.00 | 1 Piece(s) | 1 Day(s) | M5 | 18 | 4989999423112 | 329-2223 | 10 | ||
฿ 941.00 | 1 Piece(s) | 1 Day(s) | M6 | 22 | 4989999423129 | 329-2231 | 20 | ||
฿ 1,364.00 | 1 Piece(s) | 1 Day(s) | M8 | 29 | 4989999423136 | 329-2240 | 45 | ||
฿ 1,985.00 | 1 Piece(s) | 1 Day(s) | M10 | 37 | 4989999423143 | 329-2258 | 85 |
How can we improve?
How can we improve?