1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Patch Locks Spring Type Stainless Steel【2-4 Pieces Per Package】

Patch Locks Spring Type Stainless Steel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 925.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Absorbs vibration by spring action. [Materials]It is made of stainless steel.

Specification

●Q'ty Per Bag(piece):2
●SPQ(bag):10
●Main Body Mounting Hole/Receiving Hole Dimension: 5.2mm

Materials

●Stainless Steel(SUS304)
Part Number
P30SUS
P31SUSSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMain Unit Mounting Hole Diameter
(mm)
Receiving Hole Diameter
(mm)
Main Body Length
(mm)
Main Body Width
(mm)
Receiver Length
(mm)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

฿ 925.00

LOCK 1 Pack(s)

2 Pieces Per Package

1 Day(s) 5.25.26248.51224989999086911232-8267220

฿ 1,783.88

฿ 1,119.92

TRC LOCK 1 Pack(s)

4 Pieces Per Package

Same day 3.43.44036644989999086898232-8224180

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304)