1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Patch Locks Locking Type Stainless Steel【2 Pieces Per Package】

TRC LOCK

Patch Locks Locking Type Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 988.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Parallel type snap lock type. [Materials]·Stainless steel.

Part Number
P90SUS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 988.09

TRC LOCK 1 Pack(s)

2 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Basic Information

Main Unit Mounting Hole Diameter(mm) 3.5 Receiving Hole Diameter(mm) 5.2 Main Body Length(mm) 41
Main Body Width(mm) 20 Material Stainless steel (SUS304) Surface Finish Bright
Qty. / Pack(piece) 2 JAN code 4989999042054 Ordering Code 384-0034
Mass(g) 71

Please check the type/dimensions/specifications of the part P90SUS in the Patch Locks Locking Type Stainless Steel series.