1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Patch Locks Curved Arm Type Steel【2-4 Pieces Per Package】

Patch Locks Curved Arm Type Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 596.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Metal fittings can be fixed by avoiding protruding parts, etc., of the box. [Materials]·Steel.

Specification

●Q'ty Per Bag(piece):4
●SPQ(bag):10
●Main Body Mounting Hole Dimension: 3.5mm
●Receiving Hole Dimension: 3.4mm

Materials

●Cold Rolled Steel Plate(SPCC)
●Surface Treatment: Trivalent Chrome Plated Finishing
Part Number
P1471
P1472
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMain Unit Mounting Hole Diameter
(mm)
Receiving Hole Diameter
(mm)
Main Body Length
(mm)
Main Body Width
(mm)
Receiver Length
(mm)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

฿ 596.97

TRC LOCK 1 Pack(s)

2 Pieces Per Package

12 Day(s) 5.25.261372424989999086799232-8437180

฿ 795.00

LOCK 1 Pack(s)

4 Pieces Per Package

1 Day(s) 3.53.539231544989999086782232-8305110

Loading...

  1. 1

Basic Information

Material Cold rolled steel plate (SPCC) Surface Finish Bright Chromate Plating