1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Patch Locks Spring Type with Keyhole Steel Stainless Steel【2 Pieces Per Package】

TRC LOCK

Patch Locks Spring Type with Keyhole Steel Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 774.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
Snap lock in which padlock can be used. Absorbs vibration by spring action.

Part Number
P31HSUS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 774.63

TRC LOCK 1 Pack(s)

2 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Basic Information

Main Unit Mounting Hole Diameter(mm) 3.2 Receiving Hole Diameter(mm) 3.2 Keyhole Diameter(mm) 5
Main Body Length(mm) 49 Main Body Width(mm) 16 Receiver Length(mm) 17
Material Stainless steel (SUS304) Surface Finish Bright Qty. / Pack(piece) 2
JAN code 4989999042047 Ordering Code 384-0026 Mass(g) 81

Please check the type/dimensions/specifications of the part P31HSUS in the Patch Locks Spring Type with Keyhole Steel Stainless Steel series.