1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain holder fitting (removable, stainless steel)

Chain holder fitting (removable, stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 151.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Allows for the hanging and removal of chains by mounting to wall surfaces.
● Since extra chain length is allowed to hang down as it is, the length of the chain can be adjusted.
● For use as a wall bracket for fixing or hanging chains which are used to prevent the falling of gas cylinders etc.
● Suitable for hanging chains used for preventing objects from falling.

Features

●You can hang or remove the attachment chain on the wall.

Materials

●Stainless Steel(SUS304)
Part Number
TCH3A
TCH4A
TCH5A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
S
(mm)
P1×P2
(mm)
T
(mm)
d
(mm)
Compatible Chain Diameter
(φ)
Mounting Hole JAN code Ordering Code Mass
(kg)

฿ 151.00

CHAIN OF PART 1 Piece(s) 1 Day(s) 3.3163024.2324989999821628352-38020.019

฿ 200.00

CHAIN OF PART 1 Piece(s) 1 Day(s) 4.51840×1635.2444989999821604352-37810.049

฿ 450.00

CHAIN OF PART 1 Piece(s) 1 Day(s) 5.52047×3846.2544989999821581352-37640.142

Loading...

  1. 1

Basic Information

Types Chain Hardware Material Stainless steel (SUS304) Quantity(piece) 1