1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press Type Urethane Caster 'High Tensile Caster' Replacement Wheels (HTUW100)

TRC PLATE CASTER(PRESS)

Press Type Urethane Caster 'High Tensile Caster' Replacement Wheels (HTUW100)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Durability of the swivel part, which is often subject to wear, has been increased by 4 times through use of a highly tensile material. (Compared to our conventional products)
· Quietness is improved by employing a radial bearing.
· A light weight is achieved by using a highly tensile material.

Part Number
HTUW100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
JAN code Ordering Code Mass
(g)

฿ 805.57

฿ 436.46

TRC PLATE CASTER(PRESS) 1 Piece(s) Same day 100321239.61711744989999124804392-5862360

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Bearing None
Wheel Material Steel Quantity(piece) 1

Please check the type/dimensions/specifications of the part HTUW100 in the Press Type Urethane Caster 'High Tensile Caster' Replacement Wheels series.

Products with similar specification

Part Number
HTUW130
HTUW150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
JAN code Ordering Code Mass
(g)

฿ 1,252.15

1 Piece(s) 1 Day(s) 1303815502502554989999124811392-5871580

฿ 1,570.75

1 Piece(s) Same day 1504015503003064989999124828392-5889720