1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressed Gray Rubber Caster (Tiremark-less Type), Replacement Wheels (TW-75G)

TRASCONAKAYAMA

Pressed Gray Rubber Caster (Tiremark-less Type), Replacement Wheels (TW-75G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Gray rubber is employed for the wheel to reduce tire marks on floor surfaces.
· The steel wheel has a great design and a characteristic star shape (design registered).

Part Number
TW-75G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
JAN code Ordering Code Mass
(g)

฿ 272.35

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 7532103764654989999396218772-9855210

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Bearing None
Wheel Material Steel Quantity(piece) 1

Please check the type/dimensions/specifications of the part TW-75G in the Pressed Gray Rubber Caster (Tiremark-less Type), Replacement Wheels series.

Products with similar specification

Part Number
TW-100G
TW-130G
TW-150G
TW-200G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
JAN code Ordering Code Mass
(g)

฿ 367.22

1 Piece(s) 1 Day(s) 10035124478804989999396225772-9812350

฿ 608.80

1 Piece(s) 1 Day(s) 1304220541471504989999396232772-9821750

฿ 744.51

1 Piece(s) 1 Day(s) 1504520551671704989999396249772-9839980

฿ 1,066.04

1 Piece(s) 1 Day(s) 2004620582252304989999396256772-98471500