(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.
Part Number |
---|
TYSW-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Width of Hub (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 339.78 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 100 | 32 | 42 | 120 | 122.4 | 4989999355826 | 484-7580 | 450 |
Loading...
Wheel Type | Outer Ring + Wheel | Tire Material | Rubber | Hole Diameter(Ø) | 12 |
---|---|---|---|---|---|
Bearing | None | Wheel Material | Steel | Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TYSW-100 in the Rubber Caster 'TYS Series' Replacement Wheels series.
Part Number |
---|
TYSW-125 |
TYSW-150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Width of Hub (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 377.00 | 1 Piece(s) | 12 Day(s) | 125 | 38 | 55 | 150 | 153.0 | 4989999355833 | 484-7598 | 830 | ||
฿ 495.55 | 1 Piece(s) | 12 Day(s) | 150 | 40 | 55 | 160 | 163.2 | 4989999355840 | 484-7601 | 1210 |
How can we improve?
How can we improve?