(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.
Part Number |
---|
TYSUW-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Width of Hub (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 414.34 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 100 | 32 | 42 | 100 | 102 | 4989999355796 | 484-7563 | 260 |
Loading...
Wheel Type | Outer Ring + Wheel | Tire Material | Urethane | Hole Diameter(Ø) | 12 |
---|---|---|---|---|---|
Bearing | None | Wheel Material | Steel | Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TYSUW-100 in the Nylon Wheel Urethane Caster 'TYS Series' Replacement Wheels series.
Part Number |
---|
TYSUW-125 |
TYSUW-150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Width of Hub (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 555.13 | 1 Piece(s) | 12 Day(s) | 125 | 43 | 55 | 130 | 132.6 | 4989999355802 | 484-7571 | 350 | ||
฿ 707.14 | 1 Piece(s) | 10 Day(s) | 150 | 40 | 55 | 140 | 142.8 | 4989999355819 | 493-1891 | 670 |
How can we improve?
How can we improve?