(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy to install.
[Uses]
· Machine housing.
· Furniture, billboard, etc.
Part Number |
---|
TS51L |
TS51R |
TS52L |
TS52R |
TS53L |
TS53R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Full Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 240.00 | TRC STAYS | 1 Piece(s) | 12 Day(s) | For Left Side | 450 | 4989999290509 | 302-1912 | 154 | ||
฿ 240.00 | TRC STAYS | 1 Piece(s) | 12 Day(s) | For Right Side | 450 | 4989999290516 | 302-1921 | 154 | ||
฿ 214.00 | TRC STAYS | 1 Piece(s) | 12 Day(s) | For Left Side | 300 | 4989999290523 | 302-1939 | 93 | ||
฿ 214.00 | TRC STAYS | 1 Piece(s) | 10 Day(s) | For Right Side | 300 | 4989999290530 | 302-1947 | 93 | ||
฿ 211.00 ฿ 193.95 | TRC STAYS | 1 Piece(s) | Same day | For Left Side | 240 | 4989999290547 | 302-1955 | 82 | ||
฿ 211.00 | TRC STAYS | 1 Piece(s) | 12 Day(s) | For Right Side | 240 | 4989999290554 | 302-1963 | 82 |
Loading...
Mounting Direction | Upward Opening/Upward Opening/Front Opening | Stay Type | Rotation | Rotation Type | Flap |
---|---|---|---|---|---|
Stopper | No | Stopper Release | No | Material | Cold rolled steel plate (SPCC) |
Surface Treatment | Nickel Plating | Thickness(mm) | 2.0 | Hole diameter(mm) | 3.2 |
The number of holes | 4 | Qty.(piece) | 1 |
How can we improve?
How can we improve?